Product Hierarchy
Product Hierarchy

CAD4Z107001M - CAT6A 28AWG UTP LSZH Stranded Patch Cord, Purple, 1 Meter


CAT6A 28AWG UTP LSZH Stranded Patch Cord, Purple, 1 Meter

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
26StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene (Foam)
Outer Shield
TypeDescriptionMaterialCoverage [%]
BraidOverall ShieldingTinned Copper (TC)30%
Table Notes: Individual Shielding: 2 twisted insulated conductors with overall foil laminated aluminium-polyester
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.1 mm
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Rated Voltage: 72 V DC Max.

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -30°C To +60°C

Mechanical Characteristics

Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6A
ANSI Compliance: ANSI/TIA/EIA-568-C.2
TIA/EIA Compliance: ISO/IEC 11801-1, ANSI/TIA/EIA/568 C.2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2

Related Part Numbers

Related Parts: CAT6A Modular Jacks, CAT6A Patch panels

History

Update and Revision: Revision Number: 0.14 Revision Date: 09-25-2023
No accessories are available for this product