CAT6A 28AWG UTP LSZH Stranded Patch Cord, Green, 2 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene (Foam) |
| Outer Shield Table Notes: | Individual Shielding: 2 twisted insulated conductors with overall foil laminated aluminium-polyester |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Voltage Rating: | 72 V DC Max. |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -30°C To +60°C |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| ANSI Compliance: | ANSI/TIA/EIA-568-C.2 |
| TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA/568 C.2 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| Related Parts: | CAT6A Modular Jacks, CAT6A Patch panels |
| Update and Revision: | Revision Number: 0.18 Revision Date: 08-08-2025 |