Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
CAT6A 28AWG UTP LSZH Stranded Patch Cord, Brown, 1 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T | 
| AWG | Stranding | Material | No. of Pairs | 
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 | 
| Material | 
|---|
| PE - Polyethylene | 
| Material | Nominal Diameter | 
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm | 
| Wiring Scheme: | T568A/B-T568A/B | 
| Packaging: | Individually packaged in a clear plastic bag. | 
| Description | Material | Type | 
|---|---|---|
| Plug | Polycarbonate | RJ45 | 
| Boot | Polycarbonate | Snagless | 
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades | 
| Max. Conductor DCR | 
|---|
| 236 Ohm/km | 
| Dielectric Strength: | 750 V AC (RMS) | 
| Current Rating: | 1.5 A | 
| Insulation Resistance: | 5 G ohm*km | 
| Voltage Rating: | 30 V DC Max. | 
| Nominal Characteristic Impedance | 
|---|
| 100 Ohm | 
| Installation Temperature Range: | 0°C To +50°C | 
| Operating Temperature Range: | -20°C To +75°C | 
| Termination | Connection | Durabilities | 
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles | 
| ISO/IEC Compliance: | ISO/IEC 11801-1 | 
| Data Category: | Category 6A | 
| ANSI Compliance: | ANSI/TIA/EIA-568-C.2 | 
| Environmental Space: | Indoor | 
| Related Parts: | CAT6A Modular Jacks, CAT6A Patch panels | 
| Update and Revision: | Revision Number: 0.16 Revision Date: 08-08-2025 |