Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1047)M12
(778)Field Attachables
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
CAT 6A Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH, Black, 3 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Drainwire Material |
|---|
| Stranded Tinned Copper |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Shielded Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Dielectric Strength: | 750 V AC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 5 G ohm*km |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating: | 120 V DC |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C To +75°C |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
| Environmental Space: | LSZH |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | CAT6A Modular Jacks, CAT6A Patch Panels |
| Update and Revision: | Revision Number: 0.8 Revision Date: 07-04-2022 |