(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
CAT 6A Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH, Purple, 3 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Drainwire Material |
|---|
| Stranded Tinned Copper |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Shielded Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Dielectric Strength: | 750 V AC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 5 G ohm*km |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating: | 120 V DC |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C To +75°C |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
| Environmental Space: | LSZH |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | CAT6A Modular Jacks, CAT6A Patch Panels |
| Update and Revision: | Revision Number: 0.8 Revision Date: 07-04-2022 |