Product Hierarchy
Product Hierarchy

CACxxxx - 26AWG Category 6A Shielded Patch Cord


26AWG Category 6A Shielded Patch Cord

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T.

Physical Characteristics (Overall)

Conductor
AWGMaterial
26BC - Bare Copper
Total Number of Pairs: 4
Overall Nominal Diameter: 6.2mm
Packaging: Individually packaged in a clear plastic bag.

Construction and Dimensions

Cable Type: S/FTP Cat6A

Electrical Characteristics

Dielectric Strength: 1000 VAC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 100 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Voltage Rating: 72VDC

Temperature Range

UL Temperature Rating: -25°C To +70°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 1.040 in

Standards

Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA-568.2-D ISO/IEC 11801-1
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: 10GX Modular Jacks and Couplers, 10GX Patch Panels
Variants
Item #ColorLength
CAC41100D5FBlack0.5 ft
CAC4106007FBlue7 ft
CAC9106007FBlue7 ft
CAC4106010FBlue10 ft
CAC9106010FBlue10 ft
CAC41060D5FBlue0.5 ft
CAC4108007FGray7 ft
CAC9108007FGray7 ft
CAC4108010FGray10 ft
CAC9108010FGray10 ft
CAC4105007FGreen7 ft
CAC9105007FGreen7 ft
CAC4105010FGreen10 ft
CAC9105010FGreen10 ft
CAC41080D5FGrey0.5 ft
CAC4119007FPink7 ft
CAC9119007FPink7 ft
CAC4119010FPink10 ft
CAC9119010FPink10 ft
CAC4102007FRed7 ft
CAC9102007FRed7 ft
CAC4102010FRed10 ft
CAC9102010FRed10 ft
CAC4109007FWhite7 ft
CAC9109007FWhite7 ft
CAC4109010FWhite10 ft
CAC9109010FWhite10 ft
CAC4104007FYellow7 ft
CAC9104007FYellow7 ft
CAC4104010FYellow10 ft
CAC9104010FYellow10 ft
CAC41040D5FYellow0.5 ft

Product Notes

Notes: Belden guarantees the patch cord performance in accordance with “Annex - Modeling configurations and length scaling” in the latest ANSI/TIA-568 standard. The fourth letter represents jacket material: 9 - PVC and 4 - LSZH.

History

Update and Revision: Revision Number: 0.12 Revision Date: 07-08-2026
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product