Vertical Cable Management Single finger strip for E-Series.
| Suitable Applications: | Cable manager for 600 and 800 wide Free Standing E-Serie Cabinets. |
| Environmental Space: | Indoor |
| Overall Width: | 20 mm |
| Overall Depth: | 105 mm |
| Material: | Metal and plastic moulded fingers on one side |
| Color: | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Part Number: | EDAV1xx2 |
| Included Parts: | cable manager and bolts for installation |
| Packaging: | Individually packaged |
| Part # | Height | Depth | EDC / ESN / ESH Application Min. cabinet size |
|---|---|---|---|
| EDAV1152 | 531 mm | 105 mm | 15U |
| EDAV1182 | 620 mm | 105 mm | 18U |
| EDAV1222 | 884 mm | 105 mm | 22U |
| EDAV1272 | 1062 mm | 105 mm | 27U |
| EDAV1322 | 1240 mm | 105 mm | 32U |
| EDAV1372 | 1504 mm | 105 mm | 37U |
| EDAV1422 | 1681 mm | 105 mm | 42U |
| EDAV1452 | 1858 mm | 105 mm | 45U |
| EDAV1472 | 1954 mm | 105 mm | 47U |
| Update and Revision: | Revision Number: 0.168 Revision Date: 08-05-2025 |