Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Vertical Lacing Panel For E-Series END, ESN and ESH.
| Suitable Applications: | Panel for cable management and easy PDU & Slack-Storage-Spools mounting. Suitable for END, ESN and ESH cabinets. (For END, 600mm wide cabinets, a lacing panel with a minimum of 5U shorter length than the cabinet size, should be used) |
| Environmental Space: | Indoor |
| Overall Width: | 85 mm |
| Material: | Steel |
| Color: | Metallic |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | The package comes with screws for installation |
| Packaging: | Individually packed. |
| Part # | Height | Min. cabinet size ESN / ESH / END 800 wide | Min. cabinet size END 600 wide |
|---|---|---|---|
| EDAV5320 | 1225 mm | 32U | 37U |
| EDAV5370 | 1450 mm | 37U | 42U |
| EDAV5420 | 1695 mm | 42U | 47U |
| EDAV5450 | 1805 mm | 45U | N/A |
| EDAV5470 | 1895 mm | 47U | N/A |
| Update and Revision: | Revision Number: 0.173 Revision Date: 10-28-2025 |