(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Vertical Lacing Panel For A-Series ADN and ASN. Material: Metal
Suitable Applications: | Panel for cable management and easy PDU mounting. Suitable for ASN and ADN cabinets. |
Environmental Space: | Indoor |
Width: | 150 mm |
Material: | Steel |
Color: | Black |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2017-02-23 |
MII Order #39 (China RoHS): | EUP 50 |
Packaging: | 2 Pack |
Part # | Height | Application Max. cabinet size |
---|---|---|
ADAV8292 | 1354 mm | 29U |
ADAV8332 | 1532 mm | 33U |
ADAV8382 | 1754 mm | 38U |
ADAV8422 | 1932 mm | 42U |
ADAV8472 | 2154 mm | 47U |
Update and Revision: | Revision Number: 0.12 Revision Date: 08-17-2020 |