Cover for Double Finger Cable manager E-Series.
| Suitable Applications: | Cover for EDAV2xx2-Series, double finger strip with corresponding length. |
| Environmental Space: | Indoor |
| Material: | Metal |
| Color: | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Part Number: | EDAV3xx2 |
| Included Parts: | The package comes with hinging finger clips |
| Packaging: | Individually packed. |
| Part # | Height | To be used on Cable Manager |
|---|---|---|
| EDAV3102 | 442 mm | EDAV2102 |
| EDAV3152 | 531 mm | EDAV2152 |
| EDAV3182 | 620 mm | EDAV2182 |
| EDAV3222 | 884 mm | EDAV2222 |
| EDAV3272 | 1062 mm | EDAV2272 |
| EDAV3322 | 1240 mm | EDAV2322 |
| EDAV3372 | 1504 mm | EDAV2372 |
| EDAV3422 | 1681 mm | EDAV2422 |
| EDAV3452 | 1858 mm | EDAV2452 |
| EDAV3472 | 1954 mm | EDAV2472 |
| Update and Revision: | Revision Number: 0.148 Revision Date: 08-05-2025 |