(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Horizontal cable management panel for 19" cabinets. Material: Complete moulded cable manager. Cover easily removable
| Suitable Applications: | Cable management panel for 19", moulded out of complete plastic including easily removable cover. Two cable entries for rear cable feedthrough. Installation by using standard cage nuts. |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Packaging: | Individually packed. |
| Part # | Height | Height | Depth | Color |
|---|---|---|---|---|
| EDAH1102 | 1U | 26 mm | 73 mm | Black |
| EDAH1202 | 2U | 70 mm | 73 mm | Black |
| Update and Revision: | Revision Number: 0.140 Revision Date: 08-05-2025 |