(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Cable management panel metal with rings for 19" cabinets. Material: Metal with six rings
| Suitable Applications: | Cable management panel for 19", metal version with six rings and cable guiding. Suitable for higher load. Installation by using standard cage nuts. |
| Environmental Space: | Indoor |
| Rack Units: | 1U |
| Overall Height: | 40 mm |
| Overall Width: | 19 in |
| Depth: | 70 mm |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Packaging: | Individually packed. |
| Part # | Height | Color | Height | Width | Depth |
|---|---|---|---|---|---|
| EDAH2102 | 40 mm | Black | 1U | 19 in | 70 mm |
| EDAH2101 | 40 mm | Gray | 1U | 19 in | 70 mm |
| Update and Revision: | Revision Number: 0.150 Revision Date: 08-05-2025 |