Cable manager, front to rear, for END, ESN and ESH-Cabinets. Material: Metal. Available in 600, 800, 900, 1000, 1100 and 1200mm
| Suitable Applications: | Cable management rail for cabinets, to be mounted front to rear. Applicable for END, ESN and ESH cabinets. |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Packaging: | Individually packed. |
| Part # | Depth | Color |
|---|---|---|
| EDAH3061 | 600 mm | Gray |
| EDAH3062 | 600 mm | Black |
| EDAH3081 | 800 mm | Gray |
| EDAH3082 | 800 mm | Black |
| EDAH3091 | 900 mm | Gray |
| EDAH3092 | 900 mm | Black |
| EDAH3011 | 1,000 mm | Gray |
| EDAH3012 | 1,000 mm | Black |
| EDAH3001 | 1,100 mm | Gray |
| EDAH3002 | 1,100 mm | Black |
| EDAH3021 | 1,200 mm | Gray |
| EDAH3022 | 1,200 mm | Black |
| Update and Revision: | Revision Number: 0.101 Revision Date: 10-11-2024 |