Product Hierarchy
Product Hierarchy

CABLE ENTRY BRUSHES - EDAC51x2 Series


Cable entry brush for E-Serie Cabinets.

Application

Suitable Applications: Brushes can be used to protect the Enclosure from airflow and dust outside. Brush is attached to the Enclosure and covers the cable entry holes.
Environmental Space: Indoor

Mechanical Characteristics

Mechanical Characteristics Note: The plastic strip on the brush can be slid over the metal edge of a cut out.

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Packaging: Individually packed.
Variants
Item #LengthWidthApplication
EDAC5152370 mm90 mmE-Series Cabinets
EDAC5162300 mm70 mmE-Series Cabinets
Update and Revision: Revision Number: 0.151 Revision Date: 01-19-2026
Date: 2013-10-25
No accessories are available for this product