Product Hierarchy
Product Hierarchy

CA 6 GS - Circular Receptacle Power Connector (CA Series): Male, front mount with flange, 7-pin(6+PE), 230 V AC/DC, 10 A




Circular Receptacle Power Connector (CA Series): Male, front mount with flange, 7-pin(6+PE), 230 V AC/DC, 10 A

Technical Data

Product Family: Power Connector
Product Sub Family: CA-Series
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: male
Connector Design: Front mount with flange
Number of Pins: 7(6+PE)
Shielding: Unshielded
Attachment Type: Locking Screw
Rated Voltage: 250 V AC/DC
Rated Impulse Voltage: 4.0 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 10 A (0.75 mm²)
Contact Resistance: ≤ 10 mOhm
Type of Connection: solder
Conductor Cross Section: max. 0.75 mm²
Ambient Temperature (Operation)*: -40°C to +90°C, notice derating
Temperature Range (Gasket): -40°C to +90°C
Protection Degree / IP Rating**: IP65; IP67
Design Standard: DIN EN 61984 (VDE 0627)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Ag
Contact Bearer Material: PA 66 GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Gasket Material: NBR

Additional Technical Data

Fastening Torque (Attachment): M 3: (50-60) Ncm, not part of delivery
Mounting: M3, not part of delivery
Mating Connectors / Fitting to: 934-127-100 CA 6 LD, straight 934-131-100 CA 6 W LD, angled
Accessories to Order Separately: CA00 SD 2: 831-529-100, cap

Approvals

UL-File: E95522, Series CA 3
VDE: VDE-Reg.-Nr. 2745

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionHousing Color
932326100CA 6 GSblack
CA-6-GS.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: CA-6p-FA-190607-0349V00
No accessories are available for this product