Product Hierarchy
Product Hierarchy

CA54XYYZZZM - CAT 6A unshielded patch cord, LSZH Stranded, T568A and T568B compatible


CAT 6A unshielded patch cord, LSZH Stranded, T568A and T568B compatible

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
26StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.1 mm
Wiring Scheme: T568A/B (Straight)
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Dielectric Strength: 1000 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 500 MOhm min
Max Contact Resistance: 20 mOhm
Voltage Rating: 72 V DC

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6A
ANSI Compliance: ANSI/TIA/EIA 568 C.2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT6A Modular Jacks, CAT6A Patch panels
Variants
Item #ColorLength
CA541101D5MBlack1.5 m
CA54110001MBlack1 m
CA54110002MBlack2 m
CA54110003MBlack3 m
CA54110004MBlack4 m
CA54110005MBlack5 m
CA54106001MBlue1 m
CA54106002MBlue2 m
CA54106003MBlue3 m
CA54106005MBlue5 m
CA54106010MBlue10 m
CA54105001MGreen1 m
CA54105002MGreen2 m
CA54105003MGreen3 m
CA54105005MGreen5 m
CA54105010MGreen10 m
CA54108001MGrey1 m
CA54108002MGrey2 m
CA54108003MGrey3 m
CA54108005MGrey5 m
CA54108010MGrey10 m
CA54103002MOrange2 m
CA54103003MOrange3 m
CA54103005MOrange5 m
CA54102001MRed1 m
CA54102002MRed2 m
CA54102003MRed3 m
CA54102005MRed5 m
CA54102010MRed10 m
CA54109001MWhite1 m
CA54109002MWhite2 m
CA54109003MWhite3 m
CA54109005MWhite5 m
CA54109010MWhite10 m
CA54104001MYellow1 m
CA54104002MYellow2 m
CA54104003MYellow3 m
CA54104005MYellow5 m
CA54104010MYellow10 m

Product Notes

Notes: Belden guarantees the patch cord performance in accordance with “Annex - Modeling configurations and length scaling” in the latest ANSI/TIA-568 standard.

History

Update and Revision: Revision Number: 0.20 Revision Date: 07-29-2026
No accessories are available for this product