(109)CAT 6A 10GX unshielded patch cord, LSZH stranded, T568A/B compatible, Yellow, 15 meter
Suitable Applications: | Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
26 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene (Foam) |
Type | Description | Material | Coverage [%] |
---|---|---|---|
Braid | Overall Shielding | Tinned Copper (TC) | 30% |
Table Notes: | Individual Shielding: 2 twisted insulated conductors with overall foil laminated aluminium-polyester |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | Rubber boot | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Rated Voltage: | 72 V DC Max. |
Installation Temperature Range: | 0°C To +50°C |
Operating Temperature Range: | -20°C To +60°C |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6A |
TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
Environmental Space: | Indoor |
IEC Flammability: | IEC 60332-1-2 |
Related Parts: | CAT6A Modular Jacks, CAT6A Patch panels |
Update and Revision: | Revision Number: 0.8 Revision Date: 05-05-2022 |