Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
10GX Patch Cord UTP, Bonded-Pair, 4-Pair, 24 AWG Solid, CMR, T568A/B-T568A/B, Gray, 30 ft. (9.0 m)
| Suitable Applications: | IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W) |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material |
|---|
| PO - Polyolefin |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Nominal Diameter: | 0.265 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | Elastomer | |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| High Frequency Table Notes: | 100 meter Cable Specifications - * TIA/EIA-568.2-D Category 6 Standard |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Frequency (MHz) | Max. Insertion Loss Belden** (dB) | Min. Return Loss Belden** (dB) | Min. PSANEXT TIA* (dB) | Min. PSANEXT Belden** (dB) | Min. PSAACRF TIA* (dB) | Min. PSAACRF Belden** (dB) | Min. Balanced TCL TIA* (dB) | Min. Balanced TCL Belden** (dB) |
|---|---|---|---|---|---|---|---|---|
| 1 MHz | 2.4 dB | 20 dB | 67 dB | 87 dB | 67 dB | 75 dB | 40 dB | 48 dB |
| 4 MHz | 4.5 dB | 23 dB | 67 dB | 87 dB | 66.2 dB | 75 dB | 40 dB | 48 dB |
| 8 MHz | 6.3 dB | 24.5 dB | 67 dB | 87 dB | 60.1 dB | 75 dB | 40 dB | 48 dB |
| 10 MHz | 7 dB | 25 dB | 67 dB | 87 dB | 58.2 dB | 75 dB | 40 dB | 48 dB |
| 16 MHz | 8.9 dB | 25 dB | 67 dB | 87 dB | 54.1 dB | 70.9 dB | 38 dB | 46 dB |
| 20 MHz | 10 dB | 25 dB | 67 dB | 87 dB | 52.2 dB | 69 dB | 37 dB | 45 dB |
| 25 MHz | 11.1 dB | 25 dB | 67 dB | 87 dB | 50.2 dB | 67 dB | 36 dB | 44 dB |
| 31.25 MHz | 12.5 dB | 25 dB | 67 dB | 87 dB | 48.3 dB | 65.1 dB | 35.1 dB | 43.1 dB |
| 62.5 MHz | 17.9 dB | 25 dB | 65.6 dB | 85.6 dB | 42.3 dB | 59.1 dB | 32 dB | 40 dB |
| 100 MHz | 22.8 dB | 25 dB | 62.5 dB | 82.5 dB | 38.2 dB | 55 dB | 30 dB | 38 dB |
| 200 MHz | 33 dB | 21 dB | 58 dB | 78 dB | 32.2 dB | 49 dB | 27 dB | 35 dB |
| 250 MHz | 37.2 dB | 20.5 dB | 56.5 dB | 76.5 dB | 30.2 dB | 47 dB | 26 dB | 34 dB |
| 300 MHz | 41 dB | 20.1 dB | 55.3 dB | 75.3 dB | 28.7 dB | 43.8 dB | 25.2 dB | 33.2 dB |
| 400 MHz | 48 dB | 19.5 dB | 53.5 dB | 73.5 dB | 26.2 dB | 38.8 dB | 24 dB | 32 dB |
| 500 MHz | 54.3 dB | 18.4 dB | 52 dB | 72 dB | 24.2 dB | 35 dB | 23 dB | 31 dB |
| 625 MHz | 61.5 dB | 17.4 dB | 65 dB | 31.1 dB |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Maximum Recommended Pulling Tension: | 11.250 lbs |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| TIA/EIA Compliance: | Category 6A - ISO/IEC 11801-1, TIA 568.2-D |
| IEEE Compliance: | IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
| Other Standards: | IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Suitability - Indoor: | Yes |
| UL voltage rating: | 300 V RMS |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX Modular Jacks, 10GX Patch Panels |
| Notes: | Weight: 0.029 lbs/ft. Cable with EquiBlock™ Barrier Technology |
| Labeling: | Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length |
| Update and Revision: | Revision Number: 0.12 Revision Date: 01-14-2026 |