Product Hierarchy
Product Hierarchy

C8X1.5CY - MachFlex™ 375CY, 8 C 1.5mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 375CY, 8 Conductor 1.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)1.5 mm²Class 5BC - Bare Copper8
Conductor Count: 8
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black #1
Black #2
Black #3
Black #4
Black #5
….
Black #8
Inner Jacket Material
Material
PVC - Polyvinyl Chloride
Outer Shield Material
TypeMaterial
BraidTinned Copper (TC)
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride12.54mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
26 Ohm/km
Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temp Range: -40°C to +80°C
Operating Temp Range: -5°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 250 kg/km
Min Bend Radius During Installation: 6 x OD
Min Bend Radius During Operation: 20 x OD

Standards

Other Compliance: IEC 60227-5, EN 50525-2-51, VDE 0281-13

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (ROHS II): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Part Number

Variants
Item #ColorLength
C8X1.5CY 01050MBlack, RAL 900550 m
C8X1.5CY 010100MBlack, RAL 9005100 m
C8X1.5CY 010200MBlack, RAL 9005200 m
C8X1.5CY 010300MBlack, RAL 9005300 m
C8X1.5CY 36850MClear, Transparent50 m
C8X1.5CY 368100MClear, Transparent100 m
C8X1.5CY 368200MClear, Transparent200 m
C8X1.5CY 368300MClear, Transparent300 m
C8X1.5CY G8U50MGray, RAL 700150 m
C8X1.5CY G8U100MGray, RAL 7001100 m
C8X1.5CY G8U200MGray, RAL 7001200 m
C8X1.5CY G8U300MGray, RAL 7001300 m

History

Update and Revision: Revision Number: 0.20 Revision Date: 08-20-2020
No accessories are available for this product