(109)MachFlex™ 375SY Control Cable, 7 Conductor 16 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 7 | 16 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | White, Black, Blue, Brown, Grey, Red, Violet |
Material |
---|
PVC - Polyvinyl Chloride |
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 30.5 mm (1.20 in) |
Voltage Rating |
---|
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
183 mm (7.20 in) | 610 mm (24 in) |
Bulk Cable Weight: | 1859 kg/km (1249 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228, IEC 60227-5 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360 |
Update and Revision: | Revision Number: 0.25 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
C7X16SY 010100M | Black, RAL 9004 | 100 m |
C7X16SY 010200M | Black, RAL 9004 | 200 m |
C7X16SY 010300M | Black, RAL 9004 | 300 m |
C7X16SY G8U100M | Gray, RAL 7001 | 100 m |
C7X16SY G8U200M | Gray, RAL 7001 | 200 m |
C7X16SY G8U300M | Gray, RAL 7001 | 300 m |
C7X16SY 368100M | Transparent | 100 m |
C7X16SY 368200M | Transparent | 200 m |
C7X16SY 368300M | Transparent | 300 m |