Product Hierarchy
Product Hierarchy

C7X1.0CH - MachFlex™ 375 CH, 7 C 1 mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt


MachFlex™ 375CH LSZH Power and Control Cables, 7 Conductors 1 mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM 21310

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in limited smoke and no halogen required noisy environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)71 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)White, Black, Blue, Brown, Grey, Red, Violet
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 10.5 mm (0.413 in)

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating
600 V (Max. Operating Voltage)300 / 500 V (EN Voltage Rating)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
80°C-25°C to +70°C-40°C to +80°C
Bend Radius
Installation Min.Flexing Min.
63 mm (2.5 in)210 mm (8.3 in)
Bulk Cable Weight: 197 kg/km (132 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
AWM Compliance: AWM 21310
CENELEC Compliance: EN 50525-3-11
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2

History

Update and Revision: Revision Number: 0.7 Revision Date: 12-20-2024

Part Numbers

Variants
Item #ColorLength
C7X1.0CH 010100MBlack100 m
C7X1.0CH 010200MBlack200 m
C7X1.0CH 010300MBlack300 m
C7X1.0CH G8U100MGray, RAL 7001100 m
C7X1.0CH G8U200MGray, RAL 7001200 m
C7X1.0CH G8U300MGray, RAL 7001300 m
No accessories are available for this product