(109)MachFlex™ 375CY, 6 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 6 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | White, Black, Blue, Brown, Grey, Red |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
PVC - Polyvinyl Chloride |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 10.3 mm (0.406 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
61.8 mm (2.43 in) | 206 mm (8.11 in) |
Bulk Cable Weight: | 180 kg/km (120 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
Notes: | EMEA PN : C7GCCY |
Update and Revision: | Revision Number: 0.24 Revision Date: 11-15-2023 |
Item # | Color | Length |
---|---|---|
C7G1.0CY 010100M | Black | 100 m |
C7G1.0CY 010200M | Black | 200 m |
C7G1.0CY 010300M | Black | 300 m |
C7G1.0CY G8U100M | Gray, RAL 7001 | 100 m |
C7G1.0CY G8U200M | Gray, RAL 7001 | 200 m |
C7G1.0CY G8U300M | Gray, RAL 7001 | 300 m |
C7G1.0CY 368100M | Transparent | 100 m |
C7G1.0CY 368200M | Transparent | 200 m |
C7G1.0CY 368300M | Transparent | 300 m |