(109)CAT6, 24 AWG, UTP, PVC, Stranded Patch Cord, 8MOD-8MOD
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PVC - Polyvinyl Chloride |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material |
---|---|
Plug Housing material | PC - Polycarbonate, UL 94V-2 rated |
Contact Blade material | Phosphor bronze plated with 50u’’ gold over 100u’’ nickel undercoat |
Dielectric Strength: | 1000 VAC |
Current Rating: | 1.5 A |
Insulation Resistance: | 100 M-Ohm Minimum |
Max Contact Resistance: | 20 mOhm |
Voltage Rating [V] |
---|
72 VDC |
Operating Temperature Range: | -10°C to +60°C |
Plug /Jack Compatibility: | RJ45 |
Durabilities |
---|
750 mating cycles |
ISO/IEC Compliance: | IEC 60603-7, IEC 11801 |
Data Category: | Category 6 |
TIA/EIA Compliance: | TIA-568.2-D |
Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
EU Directive 2002/95/EC (RoHS): | Yes |
Item # | Color | Length |
---|---|---|
C6P9106007F | Blue | 4 ft |
C6P9106010F | Blue | 10 ft |
C6P9106002M | Blue | 2 m |
C6P9106003M | Blue | 3 m |
C6P9108007F | Gray | 7 ft |
C6P9108010F | Gray | 10 ft |
C6P9108002M | Gray | 2 m |
C6P9108003M | Gray | 3 m |
C6P9105007F | Green | 7 ft |
C6P9105010F | Green | 10 ft |
C6P9105002M | Green | 2 m |
C6P9105003M | Green | 3 m |
C6P9119007F | Pink | 7 ft |
C6P9119010F | Pink | 10 ft |
C6P9119002M | Pink | 2 m |
C6P9119003M | Pink | 3 m |
C6P9102007F | Red | 7 ft |
C6P9102010F | Red | 10 ft |
C6P9102002M | Red | 2 m |
C6P9102003M | Red | 3 m |
C6P9109007F | White | 7 ft |
C6P9109010F | White | 10 ft |
C6P9109002M | White | 2 m |
C6P9109003M | White | 3 m |
C6P9104007F | Yellow | 7 ft |
C6P9104010F | Yellow | 10 ft |
Notes: | CAT6 Modular Patch Cords are constructed by CAT 6/Class E UTP 4 Pair, 24 AWG cord cable and terminated with RJ45 plugs at both ends, molded boot provides good strain relief performance. Factory terminated and 100% test keep the products quality guaranteed. Both T568A and T568B wire scheme as well as different jacket colors available. |
Update and Revision: | Revision Number: 0.8 Revision Date: 03-18-2024 |