(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
CAT6 28AWG Small diameter Unshielded Copper Patch Cord, UTP, PVC
| Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX and 1000Base-T. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 3.8 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Unshielded Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Max. Conductor DCR |
|---|
| 236 Ohm/km |
| Dielectric Strength: | 750 V AC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 5 G ohm*km |
| Voltage Rating: | 30 V DC |
| Installation Temperature Range: | 0°C To +75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | TIA-568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | CAT6 Modular Jacks, CAT6 Patch Panels |
| Item # | Color | Length |
|---|---|---|
| C6D9Z1100D5M | Black | 0.5 m |
| C6D9Z110001M | Black | 1 m |
| C6D9Z110002M | Black | 2 m |
| C6D9Z110003M | Black | 3 m |
| C6D9Z110005M | Black | 5 m |
| C6D9Z1060D5M | Blue | 0.5 m |
| C6D9Z106001M | Blue | 1 m |
| C6D9Z106002M | Blue | 2 m |
| C6D9Z106003M | Blue | 3 m |
| C6D9Z106005M | Blue | 5 m |
| C6D9Z1010D5M | Brown | 0.5 m |
| C6D9Z101001M | Brown | 1 m |
| C6D9Z101002M | Brown | 2 m |
| C6D9Z101003M | Brown | 3 m |
| C6D9Z101005M | Brown | 5 m |
| C6D9Z1050D5M | Green | 0.5 m |
| C6D9Z105001M | Green | 1 m |
| C6D9Z105002M | Green | 2 m |
| C6D9Z105003M | Green | 3 m |
| C6D9Z105005M | Green | 5 m |
| C6D9Z1080D5M | Grey | 0.5 m |
| C6D9Z108001M | Grey | 1 m |
| C6D9Z108002M | Grey | 2 m |
| C6D9Z108003M | Grey | 3 m |
| C6D9Z108005M | Grey | 5 m |
| C6D9Z1030D5M | Orange | 0.5 m |
| C6D9Z103001M | Orange | 1 m |
| C6D9Z103002M | Orange | 2 m |
| C6D9Z103003M | Orange | 3 m |
| C6D9Z103005M | Orange | 5 m |
| C6D9Z1070D5M | Purple | 0.5 m |
| C6D9Z107001M | Purple | 1 m |
| C6D9Z107002M | Purple | 2 m |
| C6D9Z107003M | Purple | 3 m |
| C6D9Z107005M | Purple | 5 m |
| C6D9Z1020D5M | Red | 0.5 m |
| C6D9Z102001M | Red | 1 m |
| C6D9Z102002M | Red | 2 m |
| C6D9Z102003M | Red | 3 m |
| C6D9Z102005M | Red | 5 m |
| C6D9Z1090D5M | White | 0.5 m |
| C6D9Z109001M | White | 1 m |
| C6D9Z109002M | White | 2 m |
| C6D9Z109003M | White | 3 m |
| C6D9Z109005M | White | 5 m |
| C6D9Z1040D5M | Yellow | 0.5 m |
| C6D9Z104001M | Yellow | 1 m |
| C6D9Z104002M | Yellow | 2 m |
| C6D9Z104003M | Yellow | 3 m |
| C6D9Z104005M | Yellow | 5 m |
| Notes: | Power over Ethernet (PoE) applications, including PoE++ (IEEE 802.3bt). For 28 AWG patch cords, cable bundling and installation practices shall follow ANSI/TIA TSB-184-A-1 (2019) to manage temperature rise. |
| Update and Revision: | Revision Number: 0.22 Revision Date: 06-08-2026 |