(109)CAT 6 Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH, Purple, 5 Meter
Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 1000Base-T (Gigabit Ethernet), 10Base-T, 100Base-TX. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene |
Drainwire Material |
---|
Stranded Tinned Copper |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Shielded Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Dielectric Strength: | 750 V AC (RMS) |
Current Rating: | 1.5 A |
Insulation Resistance: | 5 G ohm*km |
Max Contact Resistance: | 20 mOhm |
Rated Voltage: | 120 V DC |
Installation Temperature Range: | 0°C To +55°C |
Operating Temperature Range: | -20°C To +75°C |
Plug /Jack Compatibility: | RJ45 |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
Environmental Space: | LSZH |
EU Directive 2002/95/EC (RoHS): | Yes |
Suitability - Indoor: | Yes |
Related Parts: | CAT6 Modular Jacks, CAT6 Patch Panels |
Update and Revision: | Revision Number: 0.6 Revision Date: 05-05-2022 |