Product Hierarchy
Product Hierarchy

C6D4C104005M - CAT 6 Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH, Yellow, 5 Meter


CAT 6 Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH, Yellow, 5 Meter

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 1000Base-T (Gigabit Ethernet), 10Base-T, 100Base-TX.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
28StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Shield
Drainwire Material
Stranded Tinned Copper
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.8 mm
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugShielded PolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Dielectric Strength: 750 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 5 G ohm*km
Max Contact Resistance: 20 mOhm
Rated Voltage: 120 V DC

Temperature Range

Installation Temperature Range: 0°C To +55°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6
TIA/EIA Compliance: ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2

Applicable Environmental and Other Programs

Environmental Space: LSZH
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT6 Modular Jacks, CAT6 Patch Panels

History

Update and Revision: Revision Number: 0.6 Revision Date: 05-05-2022
No accessories are available for this product