Product Hierarchy
Product Hierarchy

C6D1108010 - Cable Assemblies - CAT6 Performance Modular Cord, 10 ft. (3.0 m)




CAT6 Performance Patch Cord UTP, 4 Pair, 28 AWG Stranded, CMR, T568A/B-T568A/B, Gray, 10 ft. (3.0 m)

Product Overview

Suitable Applications: TIA Category 6, ISO Class E, 1000BASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
28StrandedTC - Tinned Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Nominal Diameter: 0.15 in
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonate - UL94V-0RJ45
BootPolycarbonate - UL94V-0
Front ConnectionPhosphor Bronze with 50u inch Gold over Nickel PlatingBlades

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Maximum Recommended Pulling Tension: 11.250 lbs
Min Bend Radius (Overall Cable): 0.580 in
Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

UL Rating: Riser
TIA/EIA Compliance: Category 6 - TIA-568.2-D ISO/IEC 11801-1
IEEE Compliance: IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W
Other Standards: IEC 60603-7, ANSI/TIA 1096-A (formerly FCC Part 68-F)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS
Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: CAT6+ Modular Jacks, CAT6+ RJ45 Couplers, CAT6+ Patch Panels

Product Notes

Notes: Belden 28 AWG cords meet TIA performance standards at reduced lengths with an attenuation de-rating value of 1.95. For guidelines and limitations on using 28 AWG cord for power delivery, see TIA-TSB-184-A-1. Cable weight: 0.012 Lbs/ft. This product may be protected by one or more patents. For further information, please visit: https://www.belden.com/patents.
Labeling: Labeling: Belden Part Number and Cord Length

History

Update and Revision: Revision Number: 0.211 Revision Date: 10-24-2025
Date: 2013-01-01
No accessories are available for this product