Product Hierarchy
Product Hierarchy

C6541yyzzzM - CAT 6 unshielded patch cord, LSZH Stranded


CAT 6 unshielded patch cord, LSZH Stranded

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.9 mm
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Dielectric Strength: 1000 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 500 Mohm min
Max Contact Resistance: 20 mOhm
Voltage
Voltage Rating [V]
72 V DC Max

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C To +60°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6
ANSI Compliance: ANSI/TIA/EIA 568 C.2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT6 Modular Jacks, CAT6 Patch Panels
Variants
Item #ColorLength
C6541000D5MBlack0.5 m
C654100001MBlack1 m
C654100002MBlack2 m
C654100003MBlack3 m
C654100005MBlack5 m
C654100010MBlack10 m
C654100001FBlack1 ft
C6541060D5MBlue0.5 m
C654106001MBlue1 m
C654106002MBlue2 m
C654106003MBlue3 m
C654106005MBlue5 m
C654106010MBlue10 m
C654106001FBlue1 ft
C6541010D5MBrown0.5 m
C654101001MBrown1 m
C654101002MBrown2 m
C654101003MBrown3 m
C654101005MBrown5 m
C654101010MBrown10 m
C654101001FBrown1 ft
C6541050D5MGreen0.5 m
C654105001MGreen1 m
C654105002MGreen2 m
C654105003MGreen3 m
C654105005MGreen5 m
C654105010MGreen10 m
C654105001FGreen1 ft
C6541080D5MGrey0.5 m
C654108001MGrey1 m
C654108002MGrey2 m
C654108003MGrey3 m
C654108005MGrey5 m
C654108010MGrey10 m
C654108001FGrey1 ft
C6541030D5MOrange0.5 m
C654103001MOrange1 m
C654103002MOrange2 m
C654103003MOrange3 m
C654103005MOrange5 m
C654103010MOrange10 m
C654103001FOrange1 ft
C6541PK0D5MPink0.5 m
C6541PK001MPink1 m
C6541PK002MPink2 m
C6541PK003MPink3 m
C6541PK005MPink5 m
C6541070D5MPurple0.5 m
C654107001MPurple1 m
C654107002MPurple2 m
C654107003MPurple3 m
C654107005MPurple5 m
C654107010MPurple10 m
C654107001FPurple1 ft
C6541020D5MRed0.5 m
C654102001MRed1 m
C654102002MRed2 m
C654102003MRed3 m
C654102005MRed5 m
C654102010MRed10 m
C654102001FRed1 ft
C6541090D5MWhite0.5 m
C654109001MWhite1 m
C654109002MWhite2 m
C654109003MWhite3 m
C654109005MWhite5 m
C654109010MWhite10 m
C654109001FWhite1 ft
C6541040D5MYellow0.5 m
C654104001MYellow1 m
C654104002MYellow2 m
C654104003MYellow3 m
C654104005MYellow5 m
C654104010MYellow10 m
C654104001FYellow1 ft

History

Update and Revision: Revision Number: 0.4 Revision Date: 07-27-2022
No accessories are available for this product