Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
CAT 6 unshielded patch cord, LSZH Stranded, T568A and T568B compatible, Grey, 3 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm |
| Wiring Scheme: | T568A/B (Straight) |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Dielectric Strength: | 1000 V AC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 500 Mohm min |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating: | 72 V DC Max. |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C To +75°C |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6 |
| ANSI Compliance: | ANSI/TIA/EIA 568 C.2 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | CAT6 & CAT5e Modular Jacks, CAT6 & CAT5e Patch panels |
| Update and Revision: | Revision Number: 0.20 Revision Date: 09-30-2025 |