(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)CAT 6 unshielded patch cord, LSZH Stranded, T568A and T568B compatible, Blue, 30 Meter
Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm |
Wiring Scheme: | T568A/B (Straight) |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Dielectric Strength: | 1000 V AC (RMS) |
Current Rating: | 1.5 A |
Insulation Resistance: | 500 Mohm min |
Max Contact Resistance: | 20 mOhm |
Rated Voltage: | 72 V DC Max. |
Installation Temperature Range: | 0°C To +50°C |
Operating Temperature Range: | -20°C To +60°C |
Plug /Jack Compatibility: | RJ45 |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6 |
ANSI Compliance: | ANSI/TIA/EIA 568 C.2 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
Suitability - Indoor: | Yes |
Related Parts: | CAT6 & CAT5e Modular Jacks, CAT6 & CAT5e Patch panels |
Update and Revision: | Revision Number: 0.20 Revision Date: 05-25-2022 |