CAT 6 unshielded patch cord, LSZH Stranded, T568A and T568B compatible, Green, 0.5 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Stranded | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm |
| Wiring Scheme: | T568A/B (Straight) |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | Polycarbonate | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
| Dielectric Strength: | 1000 V AC (RMS) |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 500 Mohm min |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating: | 72 V DC Max. |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C To +75°C |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6 |
| ANSI Compliance: | ANSI/TIA/EIA 568 C.2 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | CAT6 & CAT5e Modular Jacks, CAT6 & CAT5e Patch panels |
| Update and Revision: | Revision Number: 0.22 Revision Date: 09-30-2025 |