Product Hierarchy
Product Hierarchy

C654104020M - CAT 6 unshielded patch cord, LSZH Stranded, T568A and T568B compatible, Yellow, 20 Meter


CAT 6 unshielded patch cord, LSZH Stranded, T568A and T568B compatible, Yellow, 20 Meter

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.9 mm
Wiring Scheme: T568A/B (Straight)
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Dielectric Strength: 1000 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 500 Mohm min
Max Contact Resistance: 20 mOhm
Rated Voltage: 72 V DC Max.

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C To +60°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6
ANSI Compliance: ANSI/TIA/EIA 568 C.2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT6 & CAT5e Modular Jacks, CAT6 & CAT5e Patch panels

History

Update and Revision: Revision Number: 0.16 Revision Date: 05-22-2022
No accessories are available for this product