(109)CAT6+ Patch Cord 23AWG Solid LSZH White 1 Meter
Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T,100Base-TX. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
Wiring Scheme: | T568A/B -T568A-B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Unshielded Polycarbonate | RJ45 |
Boot | Rubber boot pulled on through cable | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Contact blades |
Max. Conductor DCR |
---|
20 mOhm |
Voltage Rating [V] |
---|
72 V DC Max |
Installation Temperature Range: | 0°C To +50°C |
Operating Temperature Range: | -20°C to +60°C |
Max. Pull Tension: | 20 lbs |
Plug /Jack Compatibility: | RJ45 |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
Environmental Space: | Indoor |
Suitability - Indoor: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Related Parts: | CAT 6+ Modular Jacks, CAT 6+ Patch Panels |
Update and Revision: | Revision Number: 0.12 Revision Date: 10-21-2022 |