CAT6+ Patch Cord 23AWG Solid LSZH Red 3 Meter
| Suitable Applications: | Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T,100Base-TX. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material |
|---|
| PE - Polyethylene |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
| Wiring Scheme: | T568A/B -T568A-B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Unshielded Polycarbonate | RJ45 |
| Boot | Rubber boot pulled on through cable | Snagless |
| Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Contact blades |
| Max. Conductor DCR |
|---|
| 20 mOhm |
| Voltage Rating [V] |
|---|
| 72 V DC Max |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C to +60°C |
| Maximum Recommended Pulling Tension: | 20 lbs |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ISO/IEC 11801-1, ANSI/TIA/EIA 568 C.2 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| Related Parts: | CAT 6+ Modular Jacks, CAT 6+ Patch Panels |
| Update and Revision: | Revision Number: 0.14 Revision Date: 12-18-2024 |