Product Hierarchy
Product Hierarchy

C5G2.5 - MachFlex™ 375YY, 4+1G C 2.5mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 375YY, 4 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)2.5 mm²Class 5BC - Bare Copper
Ground2.5 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl ChlorideGrey, Black, Brown, Blue, Green/Yellow
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride12.0 mm

Electrical Characteristics

Electricals
Max. Conductor DCR
7.98 Ohm/km (2.43 Ohm/1000ft)
Voltage
Voltage Rating
450/750 V (IEC:)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C-40°C to +80°C
Bend Radius
Installation Min.
4 x OD
Bulk Cable Weight: 234 kg/km (157 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.44 Revision Date: 07-05-2024
No accessories are available for this product