(109)MachFlex™ 375SY Control Cable, 4 Conductor + 1 Ground 1.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Blue, Brown, Black, Grey |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 10.8 mm (0.425 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
64.8 mm (2.55 in) | 216 mm (8.50 in) |
Bulk Cable Weight: | 193 kg/km (130 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228, IEC 60227-5 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360 |
Notes: | EMEA PN : C5GDSY |
Update and Revision: | Revision Number: 0.26 Revision Date: 11-15-2023 |
Item # | Color | Length |
---|---|---|
C5G1.5SY 010100M | Black, RAL 9004 | 100 m |
C5G1.5SY 010200M | Black, RAL 9004 | 200 m |
C5G1.5SY 010300M | Black, RAL 9004 | 300 m |
C5G1.5SY G8U100M | Gray, RAL 7001 | 100 m |
C5G1.5SY G8U200M | Gray, RAL 7001 | 200 m |
C5G1.5SY G8U300M | Gray, RAL 7001 | 300 m |
C5G1.5SY 368100M | Transparent | 100 m |
C5G1.5SY 368200M | Transparent | 200 m |
C5G1.5SY 368300M | Transparent | 300 m |