Product Hierarchy
Product Hierarchy

C5761 - Teck90 1000V, 3+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 3+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)310 AWG7x18BC - Bare Copper
Ground Wire112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.045 in (1.1 mm)0.204 in mmBlack, Red, Blue
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.565 in (14.4 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.790 in (20.1 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.886 in (22.5 mm)Yes
Overall Cable Diameter (Nominal): 0.886 in (22.5 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.06 Ohm/1000ft (3.48 Ohm/km)40 Amps per Conductor at 30ºC
Ground Wire1.68 Ohm/1000ft (5.51 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.08 in (180 mm)7.08 in (180 mm)
Max. Pull Tension: 707.2 lbs (320.8 kg)
Bulk Cable Weight: 371 lbs/1000ft (552 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.380 Revision Date: 10-07-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5761 01010000Reel612825284505
C5761 0102500Reel612825284529
C5761 0103280Reel
C5761 0105000Reel612825284543
C5761 0107500Reel612825284550
C5761 010984Reel612825284567
C5761 0109840Reel
C5761 0102952BlackReel2,952 ft
Date: 2006-01-01
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
No accessories are available for this product