Product Hierarchy
Product Hierarchy

C5701 - Teck90 1000V, 3+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 3+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG7x23BC - Bare Copper
Ground Wire114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.045 in (1.1 mm)0.162 in mmRed, Black, Blue
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.442 in (11.2 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.667 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.763 inYes
Overall Cable Diameter (Nominal): 0.763 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.67 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground Wire2.67 Ohm/1000ft (8.76 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.10 in (155 mm)6.10 in
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 231 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.238 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
C5701 01010000Reel612825284147
C5701 0102500Reel612825284154
C5701 0105000Reel612825284161
C5701 0105000Reel612825284161
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product