Product Hierarchy
Product Hierarchy

C5635 - Teck90 1000V, 3+G C #2/0+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 3+G Conductor 2/0+6AWG (19x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)32/0 AWG19x11BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.08 in (2.0 mm)0.571 in mmRed, Black, Blue
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.394 in (35.41 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.654 in (42.01 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.76 in (44.7 mm)Yes
Overall Cable Diameter (Nominal): 1.76 in (44.7 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.0827 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground Wire0.419 Ohm/1000ft (1.37 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
14.08 in (357.6 mm)14.08 in (357.6 mm)
Max. Pull Tension: 5395.5 lbs (2447.4 kg)
Bulk Cable Weight: 2199 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.253 Revision Date: 10-07-2026
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product