Teck90 1000V, 3+G Conductor 1/0+6AWG (19x12H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 1/0 AWG | 19x12 | BC - Bare Copper |
| Ground Wire | 1 | 6 AWG | 7x14 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.08 in (2.0 mm) | 0.527 in mm | Red, Black, Blue |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.299 in (32.99 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 1.559 in (39.60 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 1.665 in (42.29 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.665 in (42.29 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.104 Ohm/1000ft | 170 Amps per Conductor at 30ºC |
| Ground Wire | 0.419 Ohm/1000ft (1.37 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| Operating | Installation |
|---|---|
| -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 13.28 in (337.3 mm) | 13.28 in (337.3 mm) |
| Max. Pull Tension: | 4358.1 lbs (1976.8 kg) |
| Bulk Cable Weight: | 1899 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.248 Revision Date: 05-31-2024 |