Product Hierarchy
Product Hierarchy

C5622 - Teck90 1000V, 4+G C #2+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 4+G Conductor 2+6AWG (7x10H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)42 AWG7x10BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.06 in (1.5 mm)0.405 in mmRed, Black, Blue, White
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.155 in (29.34 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.415 in (35.94 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.521 inYes
Overall Cable Diameter (Nominal): 1.521 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.166 Ohm/1000ft104 Amps per Conductor at 30ºC
Ground Wire0.419 Ohm/1000ft (1.37 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
12.09 in (307.1 mm)12.09 in
Max. Pull Tension: 3746.3 lbs (1699.3 kg)
Bulk Cable Weight: 1556 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.238 Revision Date: 10-07-2026

Part Numbers

Variants
Item #Putup TypeUPC
C5622 0102460Reel612825283935
C5622 0102500Reel
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product