Product Hierarchy
Product Hierarchy

C5611 - Teck90 1000V, 3+G C #3+6 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 3+G Conductor 3+6AWG (7x11H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)337x11BC - Bare Copper
Ground167x14BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
XLP, XLPO, XLPE (Thermoset)0.061 in (1.5 mm)0.373 in (9.47 mm)Black, Red, Blue
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)0.970 in (24.6 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.230 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)1.326 in (33.68 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.209 Ohm/1000ft115 Amps per Conductor at 30ºC
Ground0.411 Ohm/1000ft (1.35 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
10.608 in (269.44 mm)10.608 in (269.44 mm)
Max. Pull Tension: 2439.5 lbs (1106.5 kg)
Bulk Cable Weight: 1101 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.200 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5611 0102460Reel612825283850
C5611 0103281Reel
C5611 0104920Reel612825283867
C5611 0105000Reel
C5611 010984Reel
C5611 0101640BlackReel1,640 ft
C5611 0102500BlackReel2,500 ft
Date: 2006-01-01
No accessories are available for this product