Product Hierarchy
Product Hierarchy

C5601 - Teck90 1000V, 3+G C #4+8 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 3+G Conductor 4+8AWG (7x12) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor47x12BC - Bare Copper3
Ground87X16BC - Bare Copper1
Conductor Count: 3
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.347 in0.061 in
No Insulation
Color Chart
NumberColor
1Black
2Red
3Blue
Inner Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.840 in0.083 in
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.270 in0.048 in

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum1.174 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.26 Ohm/1000ft
Current
Max. Recommended Current [A]
95 Amps per conductor @30°C
Voltage
DescriptionNon-UL DescriptionNon-UL Voltage RatingVoltage Rating [V]
Type TECK 90TECK 901000 V RMS1000 V RMS

Temperature Range

Installation Temp Range: -25°C To +90°C
Non-UL Temp Rating: 90°C
Operating Temp Range: -40°C To +90°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 936 lbs/1000ft
Max Recommended Pulling Tension: 200 lbs
Min Bend Radius/Minor Axis: 15.24 in

Standards

NEC/(UL) Specification: N/A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01

Suitability

Suitability - Burial: Yes
Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
UL voltage rating: N/A

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
C5601 0101640Reel
C5601 0102000Reel
C5601 0103000Reel
C5601 0103280Reel
C5601 0106000Reel

History

Update and Revision: Revision Number: 0.36 Revision Date: 05-26-2020
Date: 2006-01-01
No accessories are available for this product