(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Teck90 1000V, 4+G Conductor 6+8AWG (7x14H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 6 AWG | 7x14 | BC - Bare Copper |
| Ground Wire | 1 | 8 AWG | 7x16 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.06 in (1.5 mm) | 0.300 in mm | Red, Black, Blue, White |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.909 in (23.1 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 1.169 in (29.69 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 1.265 in (32.13 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.265 in (32.13 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.419 Ohm/1000ft (1.37 Ohm/km) | 60 Amps per Conductor at 30ºC |
| Ground Wire | 0.667 Ohm/1000ft (2.19 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| Operating | Installation |
|---|---|
| -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 10.08 in (256.0 mm) | 10.08 in (256.0 mm) |
| Max. Pull Tension: | 1810 lbs (821 kg) |
| Bulk Cable Weight: | 815 lbs/1000ft (1210 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.448 Revision Date: 03-10-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| C5592 0105000 | Reel | |||
| C5592 0105000 | Reel | |||
| C5592 010985 | Black | Reel | 985 ft | |
| C5592 0101640 | Black | Reel | 1,640 ft | |
| C5592 0102460 | Black | Reel | 2,460 ft | 612825283751 |
| C5592 0102952 | Black | Reel | 2,952 ft | |
| C5592 0103280 | Black | Reel | 3,280 ft | 612825283768 |
| C5592 0104920 | Black | Reel | 4,920 ft | 612825283775 |