Teck90 1000V, 3+G Conductor 6 AWG (7x14H) Bare Copper, XLPE insulation, 8 AWG (7x16H) bare copper ground wire, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA SUN RES -40C
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 6 | 7x14 | BC - Bare Copper |
| Ground | 1 | 8 | 7x16 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.061 in (1.5 mm) | 0.300 in (7.62 mm) | Black, Red, Blue |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.773 in (19.6 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 1.033 in |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 1.129 in (28.68 mm) | Yes |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.41 Ohm/1000ft | 75 Amps per Conductor at 30ºC |
| Ground | 0.654 Ohm/1000ft (2.15 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 9.032 in (229.4 mm) | 9.032 in (229.4 mm) |
| Max. Pull Tension: | 1462.1 lbs (663.20 kg) |
| Bulk Cable Weight: | 687 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.205 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| C5591 0105000 | Reel | |||
| C5591 0101640 | Black | Reel | 1,640 ft | |
| C5591 0102952 | Black | Reel | 2,952 ft | |
| C5591 0103937 | Black | Reel | 3,937 ft | |
| C5591 0104920 | Black | Reel | 4,920 ft | 612825283737 |
| C5591 0107380 | Black | Reel | 7,380 ft | 612825283744 |