Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Teck90 1000V, 2+G Conductor 6+8AWG (7x14H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 6 AWG | 7x15 | BC - Bare Copper |
| Ground Wire | 1 | 8 AWG | 7x16 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.060 in (1.5 mm) | 0.300 in mm | Black, White |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.726 in (18.4 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 0.951 in |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 1.047 in (26.59 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.047 in (26.59 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.419 Ohm/1000ft | 75 Amps per Conductor at 30ºC |
| Ground Wire | 0.667 Ohm/1000ft (2.19 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| Operating | Installation |
|---|---|
| -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.37 in (213 mm) | 8.37 in (213 mm) |
| Max. Pull Tension: | 1114.2 lbs (505.39 kg) |
| Bulk Cable Weight: | 535 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.102 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| C5590 0101640 | Reel | 612825283669 |
| C5590 0102952 | Reel | |
| C5590 0103280 | Reel | |
| C5590 0105000 | Reel | |
| C5590 0105250 | Reel | |
| C5590 0107500 | Reel | |
| C5590 010984 | Reel |