Product Hierarchy
Product Hierarchy

C5583 - Teck90 1000V, 2+G C #8+10 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 1000V, 2+G Conductor 8+10AWG (7x16H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)28 AWG7x17BC - Bare Copper
Ground Wire110 AWG7x18BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.045 in (1.1 mm)0.234 in mmBlack, White
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.594 in (15.1 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.819 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.915 in (23.2 mm)Yes
Overall Cable Diameter (Nominal): 0.915 in (23.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.667 Ohm/1000ft55 Amps per Conductor at 30ºC
Ground Wire1.06 Ohm/1000ft (3.48 Ohm/km)
Voltage
Voltage Rating
1000 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.31 in (186 mm)7.31 in (186 mm)
Max. Pull Tension: 753.6 lbs (341.8 kg)
Bulk Cable Weight: 394 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.132 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5583 0103281Reel612825283591
C5583 0105000Reel
C5583 010984Reel
C5583 0109840Reel612825283621
C5583 INJ9840Reel612825283560
C5583 0104920Reel
C5583 0101640BlackReel1,640 ft
Date: 2006-01-01
No accessories are available for this product