Teck90 1000V, 4+G Conductor 8+10AWG (7x16H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 8 AWG | 7x17 | BC - Bare Copper |
| Ground Wire | 1 | 10 AWG | 7x18 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.045 in (1.1 mm) | 0.234 in mm | Black, Red, Blue, White |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.707 in (18.0 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 0.932 in (23.7 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 1.028 in (26.11 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.028 in (26.11 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.667 Ohm/1000ft (2.19 Ohm/km) | 44 Amps per Conductor at 30ºC |
| Ground Wire | 1.06 Ohm/1000ft (3.48 Ohm/km) |
| Voltage Rating |
|---|
| 1000 V (TECK 90) |
| Operating | Installation |
|---|---|
| -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.22 in (209 mm) | 8.22 in (209 mm) |
| Max. Pull Tension: | 1190.4 lbs (539.96 kg) |
| Bulk Cable Weight: | 548 lbs/1000ft (816 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.380 Revision Date: 03-10-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| C5582 0101000 | Reel | 612825283492 | ||
| C5582 0101640 | Reel | 612825283508 | ||
| C5582 0102000 | Reel | |||
| C5582 0103280 | Reel | 612825283522 | ||
| C5582 0104000 | Reel | 612825283539 | ||
| C5582 0107500 | Reel | 612825283553 | ||
| C5582 0109840 | Reel | |||
| C5582 0104920 | Black | Reel | 4,920 ft | 612825283546 |
| C5582 0105000 | Black | Reel | 5,000 ft |