Product Hierarchy
Product Hierarchy

C5578 - Teck90 600V, 20+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 20+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2010 AWG7x18BC - Bare Copper
Ground Wire112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.174 in mmBlack and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.090 in (27.69 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.350 in (34.29 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.456 in (36.98 mm)Yes
Overall Cable Diameter (Nominal): 1.456 in (36.98 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.07 Ohm/1000ft (3.51 Ohm/km)28 Amps per Conductor at 30ºC
Ground Wire1.68 Ohm/1000ft (5.51 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
11.64 in (295.7 mm)11.64 in (295.7 mm)
Max. Pull Tension: 3372.8 lbs (1529.9 kg)
Bulk Cable Weight: 1320 lbs/1000ft (1960 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.77 Revision Date: 03-12-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5578 0102500Reel612825283355
C5578 0103281Reel
C5578 0105000Reel612825393900
C5578 010984Reel
C5578 0101968BlackReel1,968 ft
Date: 2006-01-01
No accessories are available for this product