Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Teck90 600V, 15+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 15 | 10 AWG | 7x18 | BC - Bare Copper |
| Ground Wire | 1 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.174 in (4.42 mm) | Black and Numbered |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.984 in (25.0 mm) | Yes | Black |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.034 in (0.86 mm) | 1.244 in (31.60 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 1.340 in (34.04 mm) |
| Overall Cable Diameter (Nominal): | 1.340 in (34.04 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1.04 Ohm/1000ft | 28 Amps per Conductor at 30ºC |
| Ground Wire | 1.68 Ohm/1000ft (5.51 Ohm/km) |
| Voltage Rating |
|---|
| 600 V (TECK 90) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -40°C To +90°C | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 10.72 in (272.3 mm) | 10.72 in (272.3 mm) |
| Max. Pull Tension: | 2538.8 lbs (1151.6 kg) |
| Bulk Cable Weight: | 1095 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| CEC / C(UL) Compliance: | TECK 90, HL. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.361 Revision Date: 03-12-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN |
|---|---|---|---|---|
| C5573 0105000 | Reel | 612825283348 | ||
| C5573 0101640 | Reel | |||
| C5573 0102500 | Reel | |||
| C5573 010984 | Reel | |||
| C5573 0101968 | Reel | |||
| C5573 0102500 | Black | Reel | 762 m | 612825283331 |